??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23190.0054 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23190. - Plain clamp without soft jaw
Bill of material
23190.0054 Clamp
BESTNR
Ref. No.
23190.0054
B1
+0.5
14.0 mm
L1
100 mm
B2
32 mm
B3
16 mm
D1
Thread
M12
D2
Thread
M5
E1
18 mm
E2
44.0 mm
H1
20 mm
L2
+0.2
16 mm
L3
8.0 mm
L4
10 mm
S
8 mm
G
Weight
363 g
Embedded user actions